R4614M14*300 ST OFF M14 P/PK M&T
10521471
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 18 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 3.5 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 17500 lb/ft
- Attachment Number: M14
- Attachment Spacing: 1
- Base Catalog No: R4614
- Net Weight: 6.13
- Overall Width/Pin Length (in): 6.17 in
- Sprocket Unit: 4614
- Weight unit: LB
- Width Between Outer Plates (in): 4.13 in