R9615K2*300 ST K2 P/PK R&L M&T
10521417
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 8900 lb/ft
- Net Weight: 20.42
- Overall Width/Pin Length (in): 5.19 in
- Sprocket Unit: 9615
- Weight unit: LB