ER886*300 P/PK
10521401
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.62 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 24000 lb/ft
- Height: 12.00
- Length: 42.00
- Net Weight: 42.20
- Overall Width/Pin Length (in): 6.8 in
- Sprocket Unit: 886
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00