SR825*300 SR825 P/C
10521369
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 6000 lb/ft
- Base Catalog No: SR825
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 55000 lb
- Overall Width/Pin Length (in): 3.87 in
- Plate Style: Offset
- Product Type: Hi Load Elevator Without Rollers
- Roller Diameter (in): 1.14 in
- Sprocket Unit: 825
- Width Between Outer Plates (in): 1.56 in
St Off P/C