1539A1A2*302 A1&A2 P/C
10521350
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.62 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4650 lb/ft
- Base Catalog No: 1539
- Height: 54.63
- Length: 117.06
- Minimum Tensile Strength (lbs): 24000 lb
- Net Weight: 10.00
- Overall Width/Pin Length (in): 3.5 in
- Sprocket Unit: 1030
- Unit of Dimension: IN
- Weight unit: LB
- Width: 117.06