S823-P ST P/C AY
10521281
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 3450 lb/ft
- Base Catalog No: S823
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 22000 lb
- Net Weight: 5.20
- Overall Width/Pin Length (in): 3.08 in
- Plate Style: Offset
- Product Type: Hi Load Elevator Without Rollers
- Roller Diameter (in): 0.78 in
- Sprocket Unit: 823
- Weight unit: LB
- Width Between Outer Plates (in): 1.47 in
S823 Chain P/C Offset SB 4.000P