7678*300 ST CH R W/C/LK
10521211
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.62 in
- Plate Depth (in): 1.75 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 4900 lb/ft
- Height: 41.99
- Length: 89.97
- Net Weight: 10.12
- Overall Width/Pin Length (in): 3.44 in
- Sprocket Unit: 7678
- Unit of Dimension: IN
- Weight unit: LB
- Width: 89.97