FR9229A27-300 A27 EV 2ND O/S R&L M&T
10521184
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7200 lb/ft
- Attachment Number: A27
- Base Catalog No: FR922
- Minimum Tensile Strength (lbs): 34000 lb
- Net Weight: 12.19
- Overall Width/Pin Length (in): 4.28 in
- Sprocket Unit: F922
- Weight unit: LB