S823K2*303 ST K2 EV3 P/C
10521167
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 3450 lb/ft
- Base Catalog No: S823
- Minimum Tensile Strength (lbs): 22000 lb
- Net Weight: 5.90
- Overall Width/Pin Length (in): 3.08 in
- Sprocket Unit: 823
- Weight unit: LB