SSC4251G118*300 SS ST CH G118 P/C
10521126
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.5 in
- Attachment Number: G118
- Net Weight: 12.40
- Overall Width/Pin Length (in): 4.84 in
- Sprocket Unit: 4251
- Weight unit: LB