SJM857G41*300 G41 EV4 O/S P/C M&T R&L
10521094
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 3.25 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 14000 lb/ft
- Attachment Number: G41
- Attachment Spacing: 4
- Base Catalog No: SJM857
- Minimum Tensile Strength (lbs): 97000 lb
- Overall Width/Pin Length (in): 6.46 in
- Sprocket Unit: 856
- Width Between Outer Plates (in): 4.44 in