R2296G-*300 ST G165 R R&L
10521086
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 18 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 8500 lb/ft
- Attachment Number: G165
- Net Weight: 4.42
- Overall Width/Pin Length (in): 4.55 in
- Sprocket Unit: 2296
- Weight unit: LB