ER111*300 P/PK
10521016
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4.76 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 8850 lb/ft
- Base Catalog No: ER111
- Height: 30.25
- Length: 80.67
- Minimum Tensile Strength (lbs): 48000 lb
- Net Weight: 10.20
- Overall Width/Pin Length (in): 4.97 in
- Sprocket Unit: 111
- Unit of Dimension: IN
- Weight unit: LB
- Width: 80.67