SR1114*300 ST P/C
10521012
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4200 lb/ft
- Attachment Number: N/A
- Base Catalog No: SR1114
- Height: 24.00
- Length: 84.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 23000 lb
- Net Weight: 6.30
- Overall Width/Pin Length (in): 3.25 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 2 in
- Roller Style: Non-Flange
- Sprocket Unit: 196
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00
- Width Between Outer Plates (in): 1.31 in
SR1114 Chain P/C Str SB 6.000P