R1706G116*300 G116 P/C
10520886
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 14000 lb/ft
- Base Catalog No: R1706
- Minimum Tensile Strength (lbs): 79000 lb
- Overall Width/Pin Length (in): 5.99 in
- Sprocket Unit: 2452