ER102B*300 R W/EP/C
10520850
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 6300 lb/ft
- Base Catalog No: ER102B
- Height: 41.99
- Length: 95.97
- Minimum Tensile Strength (lbs): 36000 lb
- Net Weight: 20.69
- Overall Width/Pin Length (in): 4.37 in
- Sprocket Unit: 102B
- Unit of Dimension: IN
- Weight unit: LB
- Width: 95.97
- Width Between Outer Plates (in): 2.94 in