S188K&K*304 ST K1&K2 EV4 O/S P/C
10520831
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2740 lb/ft
- Attachment Number: K1K2
- Attachment Spacing: 4
- Base Catalog No: S188
- Height: 73.57
- Length: 147.14
- Minimum Tensile Strength (lbs): 23000 lb
- Net Weight: 4.30
- Overall Width/Pin Length (in): 2.69 in
- Roller Diameter (in): 0.88 in
- Sprocket Unit: 78
- Unit of Dimension: IN
- Weight unit: LB
- Width: 147.14
- Width Between Outer Plates (in): 1.63 in