R4010G16*300 G16 P/PK M&T
10520756
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1.5 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 23500 lb/ft
- Attachment Number: G16
- Base Catalog No: R4010
- Minimum Tensile Strength (lbs): 185000 lb
- Net Weight: 10.00
- Overall Width/Pin Length (in): 6.79 in
- Sprocket Unit: 4010
- Weight unit: LB