5531*300 ST P/C 45LKS B/E O/S
10520746
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.62 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 4500 lb/ft
- Base Catalog No: 5531
- Height: 42.00
- Length: 90.00
- Minimum Tensile Strength (lbs): 28000 lb
- Net Weight: 10.50
- Overall Width/Pin Length (in): 3.47 in
- Sprocket Unit: 5531
- Unit of Dimension: IN
- Weight unit: LB
- Width: 90.00
- Width Between Outer Plates (in): 2.13 in