R2861A2-301 A2 EV 2ND O/S P/C
10520691
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7200 lb/ft
- Net Weight: 12.00
- Overall Width/Pin Length (in): 4.38 in
- Sprocket Unit: 2861
- Weight unit: LB