ER102.5*301 R W/END R
10520673
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4.04 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.75 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7800 lb/ft
- Base Catalog No: ER102.5
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 48000 lb
- Overall Width/Pin Length (in): 4.56 in
- Plate Style: Straight
- Product Type: Hi Load Elevator Without Rollers
- Roller Diameter (in): 1.38 in
- Sprocket Unit: 1021/2
- Width Between Outer Plates (in): 2.25 in
ER102-1/2 Rivet w/End Rivet