ER150*300-M P/PK
10520548
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Base Catalog No: ER150
- Minimum Tensile Strength (lbs): 85000 lb
- Net Weight: 31.73
- Overall Width/Pin Length (in): 6.36 in
- Sprocket Unit: 132
- Weight unit: LB