ERA150*300 R
10520508
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Base Catalog No: ERA150
- Height: 27.76
- Length: 83.29
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 82000 lb
- Net Weight: 16.60
- Overall Width/Pin Length (in): 6.34 in
- Plate Style: Straight
- Product Type: Hi Load Elevator Without Rollers
- Roller Diameter (in): 1.75 in
- Sprocket Unit: 132
- Unit of Dimension: IN
- Weight unit: LB
- Width: 83.29
- Width Between Outer Plates (in): 3.34 in
ERA150 Chain Rivet Str SB 6.050P