R9630A2-303-M A2 P/PK R&L M&T AYB USA OB
10520505
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1.12 in
- Plate Depth (in): 3.5 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 28000 lb/ft
- Attachment Number: A2
- Attachment Spacing: 1
- Base Catalog No: R9630
- Minimum Tensile Strength (lbs): 180000 lb
- Net Weight: 15.00
- Overall Width/Pin Length (in): 6.28 in
- Sprocket Unit: 9630
- Weight unit: LB
- Width Between Outer Plates (in): 4.12 in