BR4038*300 ST P/C

10520361
$0.00 /
  • Chain Category: Elevator
  • Chain Sub-Category: Hi Load Elevator
  • Chain Pitch (in): 12 in
  • Pin Diameter (in): 0.75 in
  • Plate Depth (in): 2 in
  • Plate Thickness (in): 0.38 in
  • Rated Working Load (lb/ft): 6000 lb/ft
  • Overall Width/Pin Length (in): 3.87 in
  • Sprocket Unit: 4038
QTY