ER131K25*308 K25 EV8 BLK/LKP/C
10520359
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 4450 lb/ft
- Attachment Number: K25
- Attachment Spacing: 8
- Base Catalog No: ER131
- Minimum Tensile Strength (lbs): 36000 lb
- Net Weight: 33.32
- Overall Width/Pin Length (in): 3.52 in
- Roller Diameter (in): 1.25 in
- Sprocket Unit: 103
- Weight unit: LB
- Width Between Outer Plates (in): 2.13 in