SR188-P ST P/C
10520262
MFG #: Rexnord
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 2400 lb/ft
- Base Catalog No: SR188
- Height: 35.99
- Length: 95.97
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 13000 lb
- Net Weight: 4.20
- Overall Width/Pin Length (in): 2.47 in
- Plate Style: Straight
- Product Type: Hi Load Elevator With Rollers
- Roller Diameter (in): 1.75 in
- Roller Style: Non-Flange
- Sprocket Unit: 188
- Unit of Dimension: IN
- Weight unit: LB
- Width: 95.97
- Width Between Outer Plates (in): 1.19 in
SR188 Chain P/C Str SB 4.000P