S188K22*304 ST K22 EV2 O/S P/C
10520248
$0.00
/
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2740 lb/ft
- Attachment Number: K22
- Attachment Spacing: 2
- Base Catalog No: S188
- Minimum Tensile Strength (lbs): 23000 lb
- Overall Width/Pin Length (in): 2.69 in
- Roller Diameter (in): 0.88 in
- Sprocket Unit: 78
- Width Between Outer Plates (in): 1.63 in