R3251G-*300 ST G117 P/C M&T
10520151
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 12 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 9000 lb/ft
- Attachment Number: G117
- Minimum Tensile Strength (lbs): 53000 lb
- Net Weight: 10.80
- Overall Width/Pin Length (in): 4.84 in
- Sprocket Unit: 3251
- Weight unit: LB