2888-AY2 CH ST LUB PIN 30LK AY2
10857613
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1.75 in
- Plate Depth (in): 4.5 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 23000 lb/ft
- Net Weight: 47.75
- Overall Width/Pin Length (in): 6.69 in
- Sprocket Unit: 2888
- Weight unit: LB