A3753H1-105 DBL/F 112LKS AY105
10794813
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Rollerless conveyor
- Chain Pitch (in): 6.031 in
- Pin Diameter (in): 0.62 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Net Weight: 4.00
- Overall Width/Pin Length (in): 1.56 in
- Sprocket Unit: N/A
- Weight unit: LB