6531A46-300 A46 EV2 O/S P/C
10708808
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 28000 lb/ft
- Attachment Number: A46
- Attachment Spacing: 2
- Base Catalog No: 6531
- Minimum Tensile Strength (lbs): 28000 lb
- Net Weight: 10.00
- Overall Width/Pin Length (in): 3.47 in
- Sprocket Unit: 2180
- Weight unit: LB
- Width Between Outer Plates (in): 2.13 in