4-MM41-300 MM41 P/C
10610763
MFG #: REX
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Sugar Chain
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2500 lb/ft
- Base Catalog No: 4
- Minimum Tensile Strength (lbs): 21000 lb
- Net Weight: 4.10
- Overall Width/Pin Length (in): 2.5 in
- Sprocket Unit: 1120
- Weight unit: LB