RS658A2C RS 658 A2 EVP L&R M&T COT
10522011
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Roller Conveyor
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4650 lb/ft
- Base Catalog No: RS658
- Minimum Tensile Strength (lbs): 18000 lb
- Net Weight: 12.13
- Overall Width/Pin Length (in): 3.32 in
- Roller Diameter (in): 3 in
- Sprocket Unit: 1604
- Weight unit: LB