SR183D22*301 ST D22 EV20 P/C
10522006
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 3 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 2100 lb/ft
- Base Catalog No: SR183
- Minimum Tensile Strength (lbs): 22000 lb
- Net Weight: 3.96
- Overall Width/Pin Length (in): 2.25 in
- Sprocket Unit: 183
- Weight unit: LB