RS81XHHR RS81XHH R CH
10521895
MFG #: Link-Belt
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Roller Conveyor
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.43 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.16 in
- Rated Working Load (lb/ft): 2500 lb/ft
- Base Catalog No: S81X
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 16000 lb
- Net Weight: 4.00
- Overall Width/Pin Length (in): 2.14 in
- Plate Style: Straight
- Product Type: RS81X Hi Load Elevator With Rollers
- Roller Diameter (in): 0.88 in
- Roller Style: Non-Flange
- Sprocket Unit: 78
- Weight unit: LB
- Width Between Outer Plates (in): 1.07 in
81x Hh Riveted Straight S/B 2.609" Pitch