WDHR580R RIVETED 10.005 FT STRAND
10521844
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Wide Mill Drag
- Chain Pitch (in): 8 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 20500 lb/ft
- Barrel Length (in): 12.75 in
- Base Catalog No: WDH580
- Material: Steel
- Minimum Tensile Strength (lbs): 108000 lb
- Net Weight: 18.00
- Overall Width/Pin Length (in): 14.6 in
- Product Type: WDH
- Sprocket Unit: H480
- Weight unit: LB
- Width Between Outer Plates (in): 11.2 in
WDH580 Welded Steel Chain Rivet Offset SB 8.000P