X1311*301 ST P&P
10521920
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 6.5 in
- Pin Diameter (in): 1.75 in
- Plate Depth (in): 5 in
- Plate Thickness (in): 0.88 in
- Rated Working Load (lb/ft): 30600 lb/ft
- Attachment Number: N/A
- Base Catalog No: X1311
- Height: 44.30
- Length: 77.53
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 412000 lb
- Net Weight: 77.90
- Overall Width/Pin Length (in): 7.97 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 3.5 in
- Sprocket Unit: X1311
- Unit of Dimension: IN
- Weight unit: LB
- Width: 77.53
- Width Between Outer Plates (in): 3.19 in
X1311 Drive Chain P/P Offset SB 6.500P