RX1207*301 ST AYB P/PK
10521702
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 5 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 3.5 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 17500 lb/ft
- Base Catalog No: RX1207
- Height: 32.00
- Length: 42.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 223000 lb
- Net Weight: 34.25
- Overall Width/Pin Length (in): 6.31 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 2.5 in
- Sprocket Unit: 1207
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 2.69 in
RX1207 Assy-B Drive Chain P/P Offset SB 5.000P