RO-6214*300 P/PK
10521455
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 4 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 16400 lb/ft
- Base Catalog No: RO-6214
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 125000 lb
- Net Weight: 24.99
- Overall Width/Pin Length (in): 5.68 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 2.25 in
- Sprocket Unit: R06214
- Weight unit: LB
- Width Between Outer Plates (in): 2.75 in
RO6214 Drive Chain P/C Stl Offset SB 4.000P