R514-P ST P/PK
10520825
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2.5 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.63 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4650 lb/ft
- Base Catalog No: R514
- Height: 57.61
- Length: 153.63
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 57000 lb
- Net Weight: 7.80
- Overall Width/Pin Length (in): 3.5 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1.25 in
- Sprocket Unit: 514
- Unit of Dimension: IN
- Weight unit: LB
- Width: 153.63
- Width Between Outer Plates (in): 1.44 in
R514 Drive Chain P/C Stl Offset 2.500P