R506-P ST P/C
10520699
MFG #: REX
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2.3 in
- Pin Diameter (in): 0.38 in
- Plate Depth (in): 1 in
- Plate Thickness (in): 0.16 in
- Rated Working Load (lb/ft): 1600 lb/ft
- Attachment Number: N/A
- Base Catalog No: R506
- Height: 62.59
- Length: 187.78
- Minimum Tensile Strength (lbs): 10000 lb
- Net Weight: 2.20
- Overall Width/Pin Length (in): 2.09 in
- Roller Diameter (in): 0.75 in
- Sprocket Unit: 506
- Unit of Dimension: IN
- Weight unit: LB
- Width: 177.34