X1307*300 ST P/PK
10520698
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.75 in
- Plate Depth (in): 5 in
- Plate Thickness (in): 0.88 in
- Rated Working Load (lb/ft): 30600 lb/ft
- Base Catalog No: X1307
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 385000 lb
- Net Weight: 65.99
- Overall Width/Pin Length (in): 7.97 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 3.5 in
- Sprocket Unit: 1307
- Weight unit: LB
- Width Between Outer Plates (in): 3.19 in
X1307 Drive Chain P/P Offset SB 7.000P