X1351*300 ST AYA P/PK
10520653
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 4.125 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 12500 lb/ft
- Base Catalog No: X1351
- Height: 69.82
- Length: 122.18
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 166000 lb
- Net Weight: 24.80
- Overall Width/Pin Length (in): 5.38 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 2.25 in
- Sprocket Unit: X1351
- Unit of Dimension: IN
- Weight unit: LB
- Width: 122.18
- Width Between Outer Plates (in): 2 in
X1351 Drive Chain P/P Offset SB 4.125" Pitch