3140CM*300 - OBS NO REPLACEMENT
10520476
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 1.75 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.63 in
- Plate Thickness (in): 0.22 in
- Rated Working Load (lb/ft): 2500 lb/ft
- Base Catalog No: 3140CM
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 39000 lb
- Net Weight: 5.20
- Overall Width/Pin Length (in): 2.5 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1 in
- Sprocket Unit: ANSI#140
- Weight unit: LB
- Width Between Outer Plates (in): 0.97 in
3140 CM Drive Chain P/P Stl Offset 1.750P