3180-P ST P/PK
10520384
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2.25 in
- Pin Diameter (in): 0.69 in
- Plate Depth (in): 2.13 in
- Plate Thickness (in): 0.28 in
- Rated Working Load (lb/ft): 4800 lb/ft
- Base Catalog No: 3180
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 63000 lb
- Net Weight: 9.60
- Overall Width/Pin Length (in): 3.31 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1.41 in
- Sprocket Unit: ANSI#180
- Weight unit: LB
- Width Between Outer Plates (in): 1.38 in
3180 Drive Chain P/P Stl Offset 2.250P