R3112-P ST P/PK
10520170
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2 in
- Pin Diameter (in): 0.56 in
- Plate Depth (in): 1.63 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 3400 lb/ft
- Base Catalog No: R3112
- Height: 71.99
- Length: 191.97
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 38000 lb
- Net Weight: 6.50
- Overall Width/Pin Length (in): 2.91 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1.13 in
- Sprocket Unit: 3112
- Unit of Dimension: IN
- Weight unit: LB
- Width: 191.97
- Width Between Outer Plates (in): 1.22 in
R3112 Drive Chain P/C Stl Offset 2.000P