A2198K2*300 ST K2 P/C OB
10520917
MFG #: REX
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Sugar Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2.25 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 7650 lb/ft
- Base Catalog No: A2198
- Minimum Tensile Strength (lbs): 101000 lb
- Net Weight: 18.20
- Overall Width/Pin Length (in): 4.43 in
- Roller Diameter (in): 2.75 in
- Sprocket Unit: 2124
- Weight unit: LB