6319A42-2C-301 A42&2C EV5 P/C AYA USA OB
10520223
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Sugar Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.94 in
- Plate Depth (in): 2.38 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7500 lb/ft
- Net Weight: 16.88
- Overall Width/Pin Length (in): 3.94 in
- Sprocket Unit: 1131
- Weight unit: LB