SI3560EH1-74 E38&H1 24LKS AY74
10520667
$0.00
/
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.63 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2000 lb/ft
- Attachment Number: E38 & H1
- Attachment Spacing: 8
- Base Catalog No: SI3560
- Net Weight: 2.00
- Overall Width/Pin Length (in): 1.56 in
- Sprocket Unit: 3560
- Weight unit: LB
- Width Between Outer Plates (in): 0.82 in